Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Hugro
CG stainless steel
Blue Globe-S4 (Metrisch) - Material 1.4571
Hugro
CG stainless steel
Blue Globe-S4 (Metrisch) - Material 1.4571
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HUGRO 103.252020.60
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Article number
ARTNR
Screwed connection bodies
MATERIAL
Connecting thread
AG
Cable diametar Ø
KD
Sealing range without Inlet (max.-min.)
DICHTOI
Width across flats
SW [mm]
Build height
H
Connecting thread lenght
GL [mm]
Package unit
VE
Custom tariff number
ZTN
Weight per piece
GPS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
103.150808.40
1.4571-steinless steel
M12x1,5
8 -2
2-5
17
21
5.0
50
73072910
0.0209
103.150808.60
1.4571-steinless steel
M12x1,5
8 -2
2-5
17
21
15.0
50
73072910
0.0240
103.171111.40
1.4571-steinless steel
M16x1,5
11 -4
4-7
20
25
6.0
50
73072910
0.0319
103.171111.60
1.4571-steinless steel
M16x1,5
11 -4
4-7
20
25
15.0
50
73072910
0.0363
103.201414.40
1.4571-steinless steel
M20x1,5
14 -5
5-9
24
29
6.5
50
73072910
0.0510
103.201414.60
1.4571-steinless steel
M20x1,5
14 -5
5-9
24
29
15.0
50
73072910
0.0587
103.252020.40
1.4571-steinless steel
M25x1,5
20 -11
11-16
30
30
7.5
50
73072910
0.0680
103.252020.60
1.4571-steinless steel
M25x1,5
20 -11
11-16
30
30
15.0
50
73072910
0.0754
103.322525.40
1.4571-steinless steel
M32x1,5
25 -15
15-20
36
32
8.0
25
73072910
0.1064
103.322525.60
1.4571-steinless steel
M32x1,5
25 -15
15-20
36
32
15.0
25
73072910
0.1191
103.403232.40
1.4571-steinless steel
M40x1,5
32 -20
20-26
45
35
8.0
10
73072910
0.1675
103.403232.60
1.4571-steinless steel
M40x1,5
32 -20
20-26
45
35
15.0
10
73072910
0.1862
103.504242.40
1.4571-steinless steel
M50x1,5
42 -31
31-35
57
39
10.0
5
73072910
0.2680
103.504242.60
1.4571-steinless steel
M50x1,5
42 -31
31-35
57
39
15.0
5
73072910
0.2832
103.635454.40
1.4571-steinless steel
M63x1,5
54 -41
41-46
68
40
10.0
5
73072910
0.3365
103.635454.60
1.4571-steinless steel
M63x1,5
54 -41
41-46
68
40
15.0
5
73072910
0.3628
Show compressed display (16 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Hugro
- Blue Globe-S4 (Metrisch)
Numéro de commande
103.252020.60
Shorttext
Material 1.4571
Dernières modifications
13.12.2024 12:42:34
Unité
Mots clés
stainless steel
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties